Control Cables
Control cable is a multi-conductor cable made for operation in control circuit, like for example controlling of valves or engines.
It is generally used to carry out on/off controlling signals like for example start/stop command. The nature of the type of the signal (on/off) do not require special precaution in terms of shielding and twisting of pairs, in fact the assembling of cores have a simple multi-core structure.
Here below different constructions of control cables, to see our full capabilities please download our general catalogue
For more detailed information on the most common available constructions click here