Floating rov tether with coaxials

Extra flexible floating cable including power, control, signal and coaxial.
Applications : linking TMS and ROV
Cable make up
1 special coaxial
4 cores of 1.34 mm² for power
8 cores of 0.22 mm² for signal
Special braid in aramide fiber
Outer sheath with Elastomer
With blocking compound
Outer diameter 28 mm
General characteristic
Minimum breaking strength : 2400 daN
Operating temperature : -40 to + 80°C
Dynamic bending radius : >330 mm
Weight in air : 615 g/m
Weight in sea water -10 g/m
Coaxial :
- Impedance : 75 ohm
- Capacitance : 75 pF/m
- Attenuation at 10 MHz : 7 dB/100 m