Extra flexible floating cable, including power, control, signal and optical fibers.
Applications: Linking ship and bomb disposal ROV
Cable make up
1 conductor 0.22 mm², in flexible plain copper, insulated in special polyolefine
3 conductors 0.93 mm², in flexible tinned copper, insulated in special polyolefine
3 singlemode 9/125 optical fibres, tight-buffered
Special polyolefine inner sheath
Special fibre with strength member
Special polyolefine outer sheath
Outer diameter 15 mm
General characteristic
Operating voltage:
- 0.93 mm² conductors : 2400 V
- 0.22 mm² conductors : 100 V
Singlemode optical fibres :
- Attenuation at 1310 nm : 0.40 dB/Km
- Attenuation at 1550 nm : 0.25 dB/Km
Strength member breaking load : 2300 daN
Operating temperature : -10 to +70°C
Linear weight in seawater (density : 1.026): - 4 g/m
Density : 0.98