Main lift cable for Rov

Umbilical, including power, video and signal.
Main lift cable for ROV with double layer steel wire non rotational armouring
Cable make up
1 KX4 Type coaxial
12 cores of 1.34 mm² for power
1 pair 0.34 mm² shielded for signal
Outer sheath with PE
Double layer steel wire non-rotational armouring
with blocking compound
Outer sheath 22 mm
General characteristic
Minimum breaking strength : 7000 daN
Operating Temperature: -40 to +80 °C
Dynamic bending radius : > 400 mm
Weight in air 1.22 kg/m
Weight in sea water 0.87 kg/m
Coaxial :
- Impedance : 50 ohm/km
- Capacitance : 100 pF/100 m
- Attenuation at 1 MHz : 0.45 dB/100 m