Underwater work

Umbilical cable for signal /power / control / video / fluid transfer with fibres strenght member
Aplication : Diving Bell
Cable make up
central aramid fibre with strength member
1 hose 3/4"
3 hoses 1/2"
5 hoses 1/4"
3 coaxial cables type KX8
1 shielded power cable 12 x 2.5 mm²
1 communication cable of 7 shielded pairs 0.5 mm²
Overall assembling tape
Polypropylene protection braid
Outer diameter : 81 mm
General characteristic
Conductors operating voltage : 250 V
Coaxial cables :
- Characteristic impedance 71 PF /m
Strength member breaking load 6000 daN
Operating temperature : -10 to + 60°C
Static bending radius 500 mm
Weight in air (empty hoses) : 3990 g/m
Weight in seawater (empty hoses) : 250 g/m