Umbilicals

Umbilical with high pressure hoses and synthetic fibres braid with strenght member
Applications : Oil or gas control valves
Cable make up
8 hoses 1/2 SAE100R8
Copper fillers ballast
Polyurethane inner sheath
Aramid fibre braid
Polyurethane outer sheath
Outer diameter 84 mm
General characteristic
Theoretical breaking strength : 9000 daN
Operating temperature : -10°c to +70°C
Static bending radius 675 mm
Dynamic bending radius 1250 mm
Operating pressure : 240 bars