Sonar cable

Dipping sonar underwater cable
Helicopter Sonar Connection
Cable make up
1 extra flexible core
Polypropylene insulation
Tinned copper braid
Inner sheath with Polyethylene
PBO fiber braid
Polyamide outer sheath
General characteristic
Minimum breaking strength : 800 daN
Operating Temperature: -40 to + 80°C
Dynamic bending radius : > 80 mm
Weight in airr 0.50 kg/m
Coaxial :
-Signal :Impedance : 50 ohm
- Capacitance : 10 pF/m
- Attenuation at 2 MHz : 2.5 dB/100 m